Metal industrial box plain door H300xW600xD120 IP66 IK10 RAL 7035

NSYSBM306012
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBM steel industrial box is designed for a multi-purpose application and is suitable for use in harsh environments It has a nominal height, width and depth of 300mm, 600mm and 120mm respectively The box is made of sheet steel with a grey color (RAL7035) and a polyester powder surface finish It has a single piece body folded and welded with 6 cover screws, 1 cover and 1 body The box has a captive screw PZ2 outside the sealed area, and the cover can be removed for maintenance purposes It has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) The net weight of the enclosure is 6,724kg and it meets the standards of IEC 62208 Cover by 4 captive screw PZ2 outside sealed area. Made sheet of stee with polyester powder finish. Protection IP 66, IK10.

Product Details

Activity PPUES
Part Number NSYSBM306012

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account