Metal industrial box plain door H200xW800xD120 IP66 IK10 RAL 7035

NSYSBM208012
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBM steel industrial box is designed for multi-purpose applications It is designed to withstand harsh environments, with an IK10 rating (IEC62262) and an IP66 rating (IEC60529) providing resistance to dust and water This box has a nominal height, width and depth of 200mm, 800mm and 120mm respectively It is made from sheet steel and coated in grey (RAL7035) with a polyester powder finish The box consists of 1 cover, 1 body and 6 cover screws It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 6,66kg It meets the IEC 62208 standards and has an ambient air temperature for storage of -35-60 °C and for operation of -35-80 °C Protection IP 66, IK10.

Product Details

Activity PPUES
Part Number NSYSBM208012

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account