
calcActive())">
Metal industrial box plain door H200xW600xD120 IP66 IK10 RAL 7035
NSYSBM206012
AEDÂ 863.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM206012
Metal industrial box plain door H200xW600xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H200xW600xD120 IP66 IK10 RAL 7035
AEDÂ 863.86
Description
Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 200mm, 600mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 1 cover, a body and 6 cover screw It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 5,108kg It is wall mounted and the cover is fixed with a half turn metal screw It is compliant with the IEC 62208 standards The ambient air temperature for storage and operation is between -35-60°C and -35-80°C respectively
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM206012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account