
calcActive())">
Metal industrial box plain door H200xW500xD120 IP66 IK10 RAL 7035
NSYSBM205012
AEDÂ 777.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM205012
Metal industrial box plain door H200xW500xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H200xW500xD120 IP66 IK10 RAL 7035
AEDÂ 777.85
Description
Spacial SBM steel industrial box is designed for a multi-purpose application It is made to withstand harsh environments, with a IK10 (IEC62262) rating and an IP66 rating (IEC60529) for high resistance to dust and water This box has a nominal height, width and depth of 200mm, 500mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 1 cover, 1 body and 6 cover screw It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 4,242kg It meets the standards of IEC 62208 and complies with the ambient air temperature for storage (-35-60°C) and operation (-35-80°C) Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM205012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account