
calcActive())">
Metal industrial box plain door H200xW300xD120 IP66 IK10 RAL 7035
NSYSBM203012
AEDÂ 437.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM203012
Metal industrial box plain door H200xW300xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H200xW300xD120 IP66 IK10 RAL 7035
AEDÂ 437.92
Description
Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 200mm, 300mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 2,512kg It meets the standards of IEC 62208 and has an ambient air temperature for storage and operation of -35-60 °C and -35-80 °C respectively Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM203012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account