
calcActive())">
Metal industrial box plain door H200xW200xD80 IP66 IK10 RAL 7035
NSYSBM20208
AEDÂ 360.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM20208
Metal industrial box plain door H200xW200xD80 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H200xW200xD80 IP66 IK10 RAL 7035
AEDÂ 360.65
Description
Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments It is certified by LR, DNV-GL, UL and BV and is wall mounted It is composed of 4 cover screws, a cover and a single piece body which is folded and welded The box has a captive screw PZ2 outside the sealed area It has a nominal height, width and depth of 200mm, 200mm and 80mm respectively and is made of sheet steel with a grey (RAL7035) color and polyester powder surface finish The cover can be easily removed for maintenance purposes with the help of the half turn metal screws The net weight of the enclosure is 1,62kg and it is designed to meet IEC 62208 standards with an IK10 (IEC62262) and IP66 (IEC60529) degree of protection It can be used in a temperature range of -35-60 °C for storage and -35-80 °C for operation Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM20208 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account