Metal industrial box plain door H150xW400xD80 IP66 IK10 RAL 7035

NSYSBM15408
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBM steel industrial box is designed for multi-purpose applications It is certified by LR, DNV-GL, UL and BV and has a nominal height, width and depth of 150mm, 400mm and 80mm respectively This box is made of sheet steel in grey color (RAL7035) with a polyester powder surface finish It has a single piece body folded and welded with 4 cover screws, 1 cover and 1 body It has a captive screw PZ2 outside the sealed area and the cover can be removed for maintenance purposes The net weight of the enclosure is 2,15kg It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) The cover is fixed with a half turn metal screw and the standards used in its design are IEC 62208 It has an ambient air temperature for storage of -35-60 °C and for operation of -35-80 °C Protection IP 66, IK10.

Product Details

Activity PPUES
Part Number NSYSBM15408

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account