
calcActive())">
Metal industrial box plain door H150xW400xD120 IP66 IK10 RAL 7035
NSYSBM154012
AEDÂ 671.89
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM154012
Metal industrial box plain door H150xW400xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H150xW400xD120 IP66 IK10 RAL 7035
AEDÂ 671.89
Description
Spacial SBM steel industrial box is designed for a multi-purpose application It is built for use in harsh environments, and it has a IK10 rating (IEC62262) and IP66 rating (IEC60529) for high impact and dust and water resistance This box has a nominal height, width and depth of 150mm, 400mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish The box consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 2,56kg It is compliant with IEC 62208 and has an ambient air temperature for storage of -35-60°C and for operation of -35-80°C Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM154012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account