Metal industrial box plain door H150xW200xD120 IP66 IK10 RAL 7035

NSYSBM152012
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments and offers high impact resistance with an IK10 rating (IEC62262) and is highly resistant to dust and water with an IP66 rating (IEC60529) This box has a nominal height, width and depth of 150mm, 200mm and 120mm respectively The box is made in grey color (RAL7035) with a polyester powder surface finish It consists of 4 cover screw, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 1,542kg It meets the standards of IEC 62208 and is certified by LR, DNV-GL, UL and BV Protection IP 66, IK10.

Product Details

Activity PPUES
Part Number NSYSBM152012

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account