
calcActive())">
Metal industrial box plain door H150xW150xD80 IP66 IK10 RAL 7035
NSYSBM15158
AEDÂ 305.34
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM15158
Metal industrial box plain door H150xW150xD80 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H150xW150xD80 IP66 IK10 RAL 7035
AEDÂ 305.34
Description
Spacial SBM steel industrial box is designed for a multi-purpose application This box is certified by LR, DNV-GL, UL and BV and is wall mounted It has a nominal height, width and depth of 150mm, 150mm and 80mm respectively It is made of sheet steel with a grey color (RAL7035) and a polyester powder surface finish It consists of 4 cover screws, a cover and a body The body is a single piece folded and welded and the cover is fixed with a half turn metal screw The box has a captive screw PZ2 outside the sealed area and the cover can be removed for maintenance purposes The net weight of the enclosure is 1,114kg and it has an IK10 (IEC62262) and IP66 rating (IEC60529) The ambient air temperature for storage and operation is -35-60°C and -35-80°C respectively This device is qualified as a green premium product, with minimal use of harzardous substances.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM15158 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account