Metal industrial box plain door H150xW150xD120 IP66 IK10 RAL 7035

NSYSBM151512
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial SBM steel industrial box is designed for multi-purpose applications It is certified by LR, DNV-GL, UL and BV and is suitable for wall mounting The enclosure has a nominal height, width and depth of 150mm, 150mm and 120mm respectively It is made of sheet steel with a grey color (RAL 7035) and a polyester powder surface finish The box consists of 4 cover screws, a cover and a body It has a captive screw PZ2 outside the sealed area and the cover can be removed for maintenance purposes The net weight of the enclosure is 1,306kg It offers high impact resistance with an IK10 (IEC62262) rating and is dust and water-resistant with an IP66 rating (IEC60529) It conforms to IEC 62208 standards and has an ambient air temperature range of -35-60°C (storage) and -35-80°C (operation) Protection IP 66, IK10.

Product Details

Activity PPUES
Part Number NSYSBM151512

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account