Metal industrial box - low plain cover - H155xW105xD61 - IP55 - grey RAL 7035

NSYDBN1510
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Metal industrial box - low plain cover - H155xW105xD61 - IP55 - grey RAL 7035. Label: Spacial SDB - range: Spacial - type of front cover: low plain cover - range of product: Spacial SDB - colour: light grey RAL 7035 - device application: multi-purpose - product or component type: junction box - enclosure type: empty enclosure - Range Presentation: Protection : - Watertightness : IP 55. - PVC gasket for small dimensions, rubber gasket for 25x20 cm.Robustness : - External mechanical resistance: IK 07. - Cover and body stamped.Choice : - 7 dimensions avec without knock outs and 7 dimensions with knock outs. - For 15x10 cm : 2 heights of covers for each dimension. - For 20x15 cm : 1 version equipped with hinges.Equipment : - For 15x10 cm : 4 threaded holes fitted with removable plugs. - For 15x10 cm : Mounting plates available in accessories. - For 20x15 cm : Version equipped with lock and hinges.Finish : - Polyester epoxy paint. - Leather-type surface. - Color grey RAL 7035. - Range Benefits: Simple and robust boxes ! - Simple and rounded design. - Watertightness : IP 55. - One version with knock outs. - One version with hinges. - High covers available for large dimensions. - Holes heightened for internal fixation of accessories. - Maximal space inside. - Range Application Presentation: - Underground parkings, road and railway tunnels, infrastructures of transport. Applications requiring protection of electrical connections regarding heat or shocks.

Product Details

Activity PPUES
Part Number NSYDBN1510

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account