Internal door for Spacial WM encl. H600xW400 steel, RAL7035.Adjustable in depth

NSYPIN64
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Internal plain door for Spacial CRN, Spacial S3D and Spacial S3X The product is to be mounted on step slide and front side of the enclosure The nominal width is 400mm The nominal height is 600mm The door is made of sheet steel (RAL 7035) and has a degree of IP protection IP66 Hinges left or right pitch 25mm (on step slides) Maximum load is 30 kg/m² The door has 1 locks with 3mm double bar This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYPIN64

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account