
calcActive())">
Insulating mounting plate, thickness 3 mm, For boxes of H325WL275 mm
NSYAMPA3429TB
AEDÂ 96.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAMPA3429TB
Insulating mounting plate, thickness 3 mm, For boxes of H325WL275 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Insulating mounting plate, thickness 3 mm, For boxes of H325WL275 mm
AEDÂ 96.40
Description
Thalassa TBP Insulating mounting plate. For boxes of H is 325 x W is 275 mm. Multi-purpose application, mounting accessory. Fixing by screws type M4 self tapping, on back studs location. Polyester made. Grey color.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYAMPA3429TB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account