
calcActive())">
Insulating mounting plate, thickness 3 mm, For boxes of H225W175 mm
NSYAMPA2419TB
AEDÂ 40.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAMPA2419TB
Insulating mounting plate, thickness 3 mm, For boxes of H225W175 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Insulating mounting plate, thickness 3 mm, For boxes of H225W175 mm
AEDÂ 40.25
Description
Insulating mounting plate, thickness 25 mm, For boxes of H225W175 mm. Label: Thalassa TBP - range: Thalassa - device composition: 1 mounting plate - material: polyester - colour: grey - accessory / separate part category: mounting accessory - product or component type: mounting plate - device application: multi-purpose - mounting location: back studs - mounting plate description: insulating - range compatibility: Thalassa TBS , Thalassa TBP - Range Presentation: Protection:
- Watertightness: IP 66, NEMA 4-4X - Polyurethane gasket put down on the lid. - Double electrical insulation, Type II. - Usage temperature: -25 up to +80°C - Glow wire resistance: 960°CRobustness:
- External mechanical resistance: IK 08, - Rounded design intended to increase robustness.Range:
- 20 dimensions from 74x74 to 341x291mm (exterior)^ - 2 types of covers:
- Opaque
- Clear transparent (from 138x93mm) - Several heights for covers:
- Low covers: 10 and 20 mm
- High covers: 40, 60 and 80 mm - 36 models in total. - Equipment: Hinges, fixing lugs, cable entries, DIN rails, mounting plates, stand-offs and spacers, terminal boards, anti-condensation valve, coupling kit, shaped screws, quick opening handles. - Look: Grey colour, RAL 7035. - Certifications: TÜV, SEMKO, DEMKO, UL. - Range Benefits: Multifunction industrial boxes!
- Certification according to UL 508A. - High robustness: IK08. - High watertightness: IP 66. - Three ways to hang the box on its support. - Several cover depths. - Many models suitable together. - Cover locked by 4 plastic captive screws with coarse thread outside the sealed area - Many fixing studs in box cover and body. - A wide range of accessories. - Easy machining and customisation. - Range Application Presentation:
- Protection of small size components, requiring little intervention or maintenance. - All-purpose applications, junction boxes, protection of electronic cards, in any kind of environment. Applications requiring protection against any kind of dust or against liquid projections similar to heavy seas.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYAMPA2419TB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account