
calcActive())">
Horizontal bar support up to 3200 A 600 mm
NSYBHS600
AEDÂ 268.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYBHS600
Horizontal bar support up to 3200 A 600 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Horizontal bar support up to 3200 A 600 mm
AEDÂ 268.61
Description
Busbar support with maximum rated current 3200A used for Prisma and multi-purpose application in Spacial SF, Linergy LGYE, Linergy BS, Spacial SFP, Prisma PH, Spacial SFM and Spacial SFX enclosures The busbar support fixing centers width is 510mm The height is 59,25mm The depth is 39mm Busbar distance is 75mm The kit is made up of plastic bar support and steel metal support Suitable for installation on structure of enclosure Can be fixed on vertical uprights The kit contains fixing elements, 1 metal support and 2 insulating bar supports Supports connection to Linergy BS horizontal busbar - fixed This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYBHS600 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account