
calcActive())">
Half open coupling frame length200mm for 27cm faces of PLS box
NSYUCC270
AEDÂ 65.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYUCC270
Half open coupling frame length200mm for 27cm faces of PLS box
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Half open coupling frame length200mm for 27cm faces of PLS box
AEDÂ 65.00
Description
Set of 10 partial-opening coupling frames for Thalassa PLS insulating modular box enclosures The opening width is 200mm The height is 240mm The depth is 121mm Fixed on side coupling of 2 modular boxes The kit is made of 1 frame Suitable for multi-purpose applications Ingress protection rating is IP44 This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYUCC270 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account