
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 750x500x320mm, IP44, IK10
NSYPLAT753G
AEDÂ 1,785.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAT753G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 750x500x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 750x500x320mm, IP44, IK10
AEDÂ 1,785.86
Description
This PLAT version of the PLA is a floor-standing enclosure that is suitable for various applications It has a nominal height of 750mm, a width of 500mm, and a depth of 320mm The enclosure is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments, both outdoor and industrial It is available in grey (RAL 7035) and consists of two side parts, one plain front door, one rear panel, and one canopy The door can be opened up to 120° from either the right or left side, and is equipped with a two-point handle lock and a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure is designed to provide robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C as per the IEC 62208 standard It has an IK10 rating (IEC 62262) that indicates excellent resistance to impacts It also has an IP44 rating (IEC 60529), offering protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAT753G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account