
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x750x320mm, IP44, IK10
NSYPLAT573G
AEDÂ 1,823.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAT573G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x750x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x750x320mm, IP44, IK10
AEDÂ 1,823.50
Description
This PLAT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It measures 500mm in height, 750mm in width, and 320mm in depth, and is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments The enclosure is available in grey (RAL 7035) and consists of two side parts, one plain front door, one rear panel, and one canopy The front door is designed to open up to 120° from either the right or left side, and features a two-point handle lock with a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements The enclosure is fire-resistant up to 960°C in accordance with the IEC 62208 standard, and has an IK10 rating according to IEC 62262, offering excellent protection against impacts It is rated IP44 (IEC 60529) and provides protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAT573G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account