
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x500x320mm, IP44, IK10
NSYPLAT1053G
AEDÂ 2,117.34
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAT1053G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x500x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x500x320mm, IP44, IK10
AEDÂ 2,117.34
Description
This PLAT version of the PLA is a versatile, floor-standing enclosure that is suitable for various applications The enclosure measures 1000mm in height, 500mm in width, and 320mm in depth, and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) color and comprises two side parts, one plain front door, one rear panel, and one canopy The front door can be opened up to 120° from either the right or left side, providing easy access to the equipment inside The door features a four-point lock with a handle that has a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure can withstand fire up to 960°C, in accordance with the IEC 62208 standard It is highly resistant to impacts, with an IK10 rating according to IEC 62262, and provides excellent protection against dust and water, with an IP44 rating as per IEC 60529 Furthermore, the enclosure has Class II electrical insulation, which prevents electric shocks and allows for the building of totally insulated solutions The enclosure is UL certified and can be stored in ambient air temperatures ranging from -35 to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAT1053G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account