Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x1000x420mm, IP44, IK10

NSYPLAT10104G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It measures 1000mm in height, 1000mm in width, and 420mm in depth, and is made from polyester reinforced with fiberglass for increased durability and resistance to harsh environments The enclosure is available in grey (RAL 7035) and comprises two side parts, two plain front doors, two rear panels, and one canopy The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a handle that has a 5mm double-bar insert The doors and rear panels are removable for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAT10104G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account