Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1500x750x620mm, IP54, IK10

NSYPLAZ1576G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAZ version of the PLA is a versatile, floor-standing enclosure that is suitable for various applications It has a sealed top and an open bottom, assembled with side parts, and nominal dimensions of 1500mm in height, 750mm in width, and 620mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) The enclosure consists of two side parts, one plain front door, one rear panel, and one plinth The front door is designed to open up to 120° from either the right or left side, providing easy access to the equipment inside The door features a four-point lock with a handle that has a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP54 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAZ1576G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account