Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1000x750x420mm, IP54, IK10

NSYPLAZ1074G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAZ version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has a nominal height of 1000mm, a width of 750mm, and a depth of 420mm The enclosure is made of polyester reinforced with fiberglass, providing robust protection against various hazards, including fire, impact, dust, and water It comes in a grey (RAL 7035) color and consists of two side parts, one plain front door, one rear panel, and one plinth The door can be opened up to 120° from either the right or left side, and features a four-point lock with a handle that has a 5mm double-bar insert The door and rear panel can be removed for maintenance purposes The enclosure can withstand fire up to 960°C in accordance with the IEC 62208 standard and has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP54 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAZ1074G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account