
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1000x500x420mm, IP54, IK10
NSYPLAZ1054G
AEDÂ 2,430.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAZ1054G
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1000x500x420mm, IP54, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1000x500x420mm, IP54, IK10
AEDÂ 2,430.06
Description
This PLAZ version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It is 1000mm in height, 500mm in width, and 420mm in depth, and is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments The enclosure is available in grey (RAL 7035) It consists of two side parts, one plain front door, one rear panel, and one plinth The door is designed to open up to 120° from either the right or left side, allowing easy access to the equipment inside It features a four-point lock with a handle that has a 5mm double-bar insert The door and rear panel are removable for maintenance purposes The enclosure provides robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP54 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35 to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAZ1054G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account