Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 750x750x420mm, IP65, IK10

NSYPLA774G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA is a versatile, floor-standing enclosure that is suitable for various applications The enclosure has nominal dimensions of 750mm in height, 750mm in width, and 420mm in depth It is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) and consists of two side parts, one plain front door, one rear panel, and one plinth The door is designed to open up to 120° from either the right or left side, offering easy access to the equipment inside The door features a two-point lock with a handle that has a 5mm double-bar insert The rear panel and door are also removable for maintenance purposes The enclosure is certified by Veritas, DNV Marine, and UL/cUL listed and offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and allow for the construction of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA774G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account