
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x750x320mm, IP65, IK10
NSYPLA573G
AEDÂ 1,649.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA573G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x750x320mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x750x320mm, IP65, IK10
AEDÂ 1,649.71
Description
This PLA version of the Thalassa PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It measures 500mm in height, 750mm in width, and 320mm in depth Made of polyester reinforced with fiberglass, the enclosure is designed to provide durability and resistance to harsh environments, including outdoor and industrial settings It is available in grey (RAL 7035) The enclosure consists of two side parts, one plain front door, one rear panel, and a sealed top and bottom part The door can open up to 120° from either the right or left side, and features a two-point lock with a 5mm double-bar insert The door and rear panel are removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It has an IK10 rating (IEC 62262), indicating high resistance to impacts It is also rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is DNV Marine and Veritas certified, and UL/cUL listed It can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA573G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account