
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x500x420mm, IP65, IK10
NSYPLA554G
AEDÂ 1,625.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA554G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x500x420mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x500x420mm, IP65, IK10
AEDÂ 1,625.36
Description
This PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has a nominal size of 500mm in height, 500mm in width, and 420mm in depth The enclosure is made of polyester reinforced with fiberglass for enhanced durability and resistance to harsh environments, both indoor and outdoor It is available in grey (RAL 7035) and consists of a top and bottom part, two side parts, one rear panel, and one door The door can be opened up to 120° from either the right or left side, and is secured with a two-point lock and a 5mm double-bar The door and rear panel can be removed for maintenance purposes The enclosure offers robust protection against fire, impacts, dust, and water It is certified to withstand fire up to 960°C in accordance with the IEC 62208 standard, and has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering excellent protection against dust and water The enclosure also has a Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA554G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account