
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x500x420mm, IP65, IK10
NSYPLA1554G
AEDÂ 2,780.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1554G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x500x420mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x500x420mm, IP65, IK10
AEDÂ 2,780.86
Description
This PLA version of the Thalassa range is a multi-purpose, floor-standing enclosure that is suitable for various applications The enclosure measures 1500mm in height, 500mm in width, and 420mm in depth, and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) color and comprises one top part, one bottom part, two side parts, one rear panel, and one door The door can be opened up to 120° from either the right or left side, providing easy access to the equipment inside The door is fitted with a four-point lock and a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure is certified by DNV Marine, Veritas, and UL/cUL, and offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It is rated IK10 (IEC 62262), indicating high resistance to impacts, and is rated IP65 (IEC 60529), providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1554G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account