Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1500x500x320mm, IP65, IK10

NSYPLA1553G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA version of the Thalassa PLA is a versatile, floor-standing enclosure that is suitable for various applications It has nominal dimensions of 1500mm in height, 500mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) and consists of two side parts, one plain front door, and one rear panel The front door can open up to 120° from either the right or left side, and features a four-point lock with a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard Additionally, it has an IK10 rating (IEC 62262), indicating high resistance to impacts, and an IP65 rating (IEC 60529), offering complete protection against dust and water It is also UL/cUL listed, DNV Marine certified, and UL 508 A compliant The enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA1553G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account