
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x1250x420mm, IP65, IK10
NSYPLA10124G
AEDÂ 4,203.83
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA10124G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x1250x420mm, IP65, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x1250x420mm, IP65, IK10
AEDÂ 4,203.83
Description
This PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has a nominal height of 1000mm, width of 1250mm, and depth of 420mm and is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments The enclosure is available in grey (RAL 7035) and consists of two side parts, two plain front doors, and two rear panels The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA10124G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account