
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 750x750x420mm, IP44, IK10
NSYPLAZT774G
AEDÂ 2,487.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAZT774G
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 750x750x420mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 750x750x420mm, IP44, IK10
AEDÂ 2,487.02
Description
This PLAZT version of the PLA is an ideal solution for a variety of applications It is a floor-standing enclosure with open top and bottom parts, assembled with side parts It measures 750mm in height, 750mm in width, and 420mm in depth The enclosure is made of polyester reinforced with fiberglass, providing it with durability and resistance to harsh environments, both indoor and outdoor It is available in grey (RAL 7035) color The enclosure is composed of two side parts, one plain front door, one rear panel, and one canopy The door is designed to open up to 180° from either the right or left side, providing easy access to the equipment inside It is secured with a two-point handle lock and a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It is rated IK10 (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAZT774G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account