Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1500x750x420mm, IP44, IK10

NSYPLAZT1574G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAZT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for a variety of applications It has a nominal height of 1500mm, a width of 750mm, and a depth of 420mm The enclosure is constructed from polyester reinforced with fiberglass, providing durability and resistance to harsh environments, both indoor and outdoor It is available in a grey (RAL 7035) color The enclosure consists of two side parts, one plain front door, one rear panel, one canopy, and one plinth The front door opens up to 180° from either the right or left side, allowing for easy access to the equipment inside The door features a four-point lock with a handle that has a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure is designed to withstand fire up to 960°C in accordance with the IEC 62208 standard It has an IK10 rating according to IEC 62262, indicating high resistance to impacts It is also rated IP44 (IEC 60529), offering excellent protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions The enclosure is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAZT1574G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account