Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1250x1000x420mm, IP44, IK10

NSYPLAZT12104G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAZT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications The enclosure has a nominal height of 1250mm, a width of 1000mm, and a depth of 420mm It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) color and consists of two side parts, two plain front doors, two rear panels, one canopy, and one plinth The doors can be opened from both the right and left sides, up to 180°, and feature a four-point lock with a handle that has a 5mm double-bar insert The doors, rear panels, and canopy can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), offering protection against dust and water when used with a ventilated canopy and open bottom part Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAZT12104G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account