
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x500x320mm, IP44, IK10
NSYPLAZT1053G
AEDÂ 2,339.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAZT1053G
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x500x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x500x320mm, IP44, IK10
AEDÂ 2,339.49
Description
This PLAZT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications The enclosure has a nominal height of 1000mm, width of 500mm, and depth of 320mm, and is made of polyester reinforced with fiberglass for durability and resistance to harsh environments It is available in grey (RAL 7035) and includes two side parts, one plain front door, one rear panel, one canopy, and one plinth The reversible door can be opened up to 180° from either the right or left side, and is secured with a four-point lock and 5mm double-bar insert handle The door, rear panel, and canopy can be removed for maintenance purposes The enclosure offers robust protection against fire, impacts, dust, and water It can withstand fire up to 960°C, in accordance with IEC 62208, and has an IK10 rating (IEC 62262) for high impact resistance It is rated IP44 (IEC 60529) for protection against dust and water, and has Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAZT1053G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account