
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x1250x420mm, IP44, IK10
NSYPLAZT10124G
AEDÂ 4,733.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAZT10124G
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x1250x420mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, open bottom, ventilated canopy, 1000x1250x420mm, IP44, IK10
AEDÂ 4,733.53
Description
This PLAZT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for a variety of applications It measures 1000mm in height, 1250mm in width, and 420mm in depth, and is constructed of polyester reinforced with fiberglass for enhanced durability and resistance to harsh environments, both indoor and outdoor The enclosure comes in grey (RAL 7035) and is made up of two side parts, two plain front doors, two rear panels, one canopy, and one plinth The doors can be opened up to 180° from both the right and left sides, providing easy access to the equipment inside The doors feature a four-point lock with a handle that has a 5mm double-bar insert The doors, rear panels, and canopy can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard and has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), providing high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAZT10124G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account