
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x420mm, IP65, IK08
NSYPLA774TG
AEDÂ 2,420.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA774TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x420mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x420mm, IP65, IK08
AEDÂ 2,420.47
Description
This PLA is a multi-purpose, floor-standing enclosure suitable for various applications It has a nominal height of 750mm, width of 750mm, and depth of 420mm and is made of polyester reinforced with fiberglass for durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) and consists of one top part, one bottom part, two side parts, one rear panel, and one door The door is designed to open up to 120° from either the right or left side and is equipped with a two-point lock with a 5mm double-bar insert The rear panel and door are removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard and is certified to UL 508 A It also has an IK08 rating (IEC 62262) and is rated IP65 (IEC 60529) for high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA774TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account