
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 2000x750x620mm, IP65, IK08
NSYPLA2074TG
AEDÂ 7,231.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA2074TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 2000x750x620mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 2000x750x620mm, IP65, IK08
AEDÂ 7,231.45
Description
This PLA is a multi-purpose, floor-standing unit that is suitable for various applications The enclosure has nominal dimensions of 2000mm in height, 750mm in width, and 620mm in depth and is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments It is available in grey (RAL 7035) and comes with two side parts, two transparent front doors, and two rear panels The doors can open up to 120° from both the right and left sides, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are removable for maintenance purposes The enclosure offers robust protection against a wide variety of hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It is certified by DNV Marine, UL/cUL listed, and Veritas, and has an IK08 rating (IEC 62262) for its glazed door, indicating high resistance to impacts It is rated IP65 (IEC 60529), providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL 508A certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA2074TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account