
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x420mm, IP65, IK08
NSYPLA1574TG
AEDÂ 4,003.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1574TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x420mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x420mm, IP65, IK08
AEDÂ 4,003.16
Description
This PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It measures 1500mm in height, 750mm in width, and 420mm in depth, and is made of polyester reinforced with fiberglass for durability and resistance to harsh environments The enclosure is available in grey (RAL 7035) and comprises two side parts, one transparent front door, and one rear panel The front door is designed to open up to 120° from either the right or left side, and features a four-point lock with a 5mm double-bar insert for added security The rear panel and door can be removed for maintenance purposes The enclosure provides robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with IEC 62208 and is rated IK08 (IEC 62262), indicating high resistance to impacts It is also rated IP65 (IEC 60529), providing full protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1574TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account