
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x320mm, IP65, IK08
NSYPLA1573TG
AEDÂ 3,844.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1573TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x320mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1500x750x320mm, IP65, IK08
AEDÂ 3,844.73
Description
This PLA is a multi-purpose, floor-standing enclosure that is suitable for a variety of applications It is 1500mm in height, 750mm in width, and 320mm in depth, and is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments, both indoors and outdoors The enclosure is available in grey (RAL 7035) color and consists of two side parts, one transparent front door, one rear panel, and one plinth The front door is designed to open up to 120° from either the right or left side, providing easy access to the equipment inside The door is equipped with a four-point lock and a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure has an IK08 rating (IEC 62262), indicating high resistance to impacts, and is rated IP65 (IEC 60529), providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1573TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account