
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x620mm, IP65, IK08
NSYPLA1276TG
AEDÂ 4,362.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1276TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x620mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x620mm, IP65, IK08
AEDÂ 4,362.60
Description
This PLA is a versatile, floor-standing enclosure suitable for multiple purposes It is 1250mm in height, 750mm in width, and 620mm in depth, and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) and consists of two side parts, one rear panel, and one transparent front door The door can open up to 120° from either the right or left side, allowing easy access to the equipment inside The door is secured with a four-point lock and a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure is certified by DNV Marine, UL/cUL listed, and Veritas, and meets the UL 508 A and IEC 62208 standards It offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The NEMA degree of protection is NEMA 3, NEMA 3S, NEMA 13, NEMA 5, NEMA 1, NEMA 12, NEMA 2, NEMA 3X, and NEMA 3R It is also IK08 rated (IEC 62262) and IP65 rated (IEC 60529), providing high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1276TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account