Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x420mm, IP65, IK08

NSYPLA1274TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications The enclosure measures 1250mm in height, 750mm in width, and 420mm in depth and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) color and comprises two side parts, one transparent front door, and one rear panel The front door is designed to open up to 120° from either the right or left side, providing easy access to the equipment inside The door features a four-point lock with a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It is rated IK08 (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine and Veritas certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA1274TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account