
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x320mm, IP65, IK08
NSYPLA1273TG
AEDÂ 3,381.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1273TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x320mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x750x320mm, IP65, IK08
AEDÂ 3,381.18
Description
This PLA version of the Thalassa PLA is a multi-purpose, floor-standing enclosure suitable for a variety of applications It has a nominal height of 1250mm, a width of 750mm, and a depth of 320mm The enclosure is made of polyester reinforced with fiberglass, which provides it with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) and consists of two side parts, one transparent front door, and one rear panel The door can be opened up to 120° from either the right or left side, providing easy access to the equipment inside The door is equipped with a four-point lock and a 5mm double-bar insert The door and rear panel can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard, and has an IK08 rating (IEC 62262), providing resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1273TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account