Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x1250x420mm, IP65, IK08

NSYPLA12124TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA is a multi-purpose, floor-standing device that is suitable for various applications It has nominal dimensions of 1250mm in height, 1250mm in width, and 420mm in depth It is made of polyester reinforced with fiberglass, providing strength and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) It consists of two side parts, two transparent front doors, and two rear panels The doors open up to 120° from both the right and left sides, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard It is also certified to UL 508 A and has a NEMA 12, NEMA 2, NEMA 1, and NEMA 13 rating, providing high protection against impacts, dust, and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA12124TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account