Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x1250x320mm, IP65, IK08

NSYPLA12123TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA version of the Thalassa PLA is a versatile, floor-standing enclosure that is suitable for various applications It comes with a sealed top and bottom, assembled with side parts The enclosure has nominal dimensions of 1250mm in height, 1250mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) Consisting of two side parts, two transparent front doors, two rear panels, the enclosure is designed for easy access to the equipment inside The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK08 rating (IEC 62262) and an IP65 rating (IEC 60529), indicating high resistance to impacts and complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed, DNV Marine certified, and Veritas certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA12123TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account