
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x1000x320mm, IP65, IK08
NSYPLA12103TG
AEDÂ 5,207.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA12103TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x1000x320mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1250x1000x320mm, IP65, IK08
AEDÂ 5,207.69
Description
This PLA version of the Thalassa is a multi-purpose, floor-standing enclosure that is suitable for various applications It comes with a sealed top and bottom, assembled with side parts The enclosure has nominal dimensions of 1250mm in height, 1000mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) It consists of two side parts, two transparent front doors, and two rear panels The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK08 rating (IEC 62262) for glazed doors and an IP65 rating (IEC 60529), providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed, DNV Marine certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA12103TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account