
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1000x750x320mm, IP65, IK08
NSYPLA1073TG
AEDÂ 2,900.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA1073TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1000x750x320mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1000x750x320mm, IP65, IK08
AEDÂ 2,900.26
Description
This PLA version of the Thalassa PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has nominal dimensions of 1000mm in height, 750mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, making it durable and resistant to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) It consists of two side parts, one transparent front door, one rear panel, and is designed for easy access to the equipment inside The door can be opened from both the right and left sides, up to 120°, and features a four-point lock with a 5mm double-bar insert The door and rear panel are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK08 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed, Veritas certified, and DNV Marine approved, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA1073TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account