Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 1000x1250x420mm, IP65, IK08

NSYPLA10124TG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA is a multi-purpose, floor-standing unit that is suitable for various applications It has a nominal height of 1000mm, a width of 1250mm, and a depth of 420mm The enclosure is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments It is available in grey (RAL 7035) color and consists of two side parts, two transparent front doors, and two rear panels The doors can open up to 120° from either the right or left side, and feature a four-point lock with a 5mm double-bar insert The doors and rear panels are removable for easy maintenance The enclosure offers robust protection against various hazards, including fire, impacts, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard, and has an IK08 rating (IEC 62262) for resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has Class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is DNV Marine, UL/cUL listed, and Veritas certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA10124TG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account