Double plain door, PanelSeT SFN, Spacial SM, for electrical enclosure H1800 W800mm

NSYSFND1882D
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This steel double door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It is compatible with Spacial SM floor standing steel enclosure. It has a nominal height and width of 1800 mm and 800 mm, respectively. The doors are made of steel sheet, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. They have an aperture up to 120 degrees. The main door has a four-point lock with a handle that has a 5 mm double-bar insert for security, while the secondary door has a locking bar system with a handle. This product is qualified as a green premium, with minimal use of hazardous substances.

Product Details

Activity PPUES
Part Number NSYSFND1882D

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account