Double bar (3mm) insert for PLM rectangular escucheon

NSYCDBPLM
Be the first one to review this.
AED 33.02

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Double bar (3mm) insert for PLM rectangular escucheon. Label: Thalassa PLM - range: Thalassa - product or component type: lock - Range Presentation: Wall mounting polyester enclosures & accessories Body and door made from fibreglass reinforced polyester, moulded by hot compression, RAL7035 colour. Same finish for all surfaces. Features: · 8 dimensions from 310x215x160mm up to 1056x852x350mm. · Bosses for fixation points are moulded, inserts included. · 2 locks with double-bar insert or 1 lock system with 3 action points. · Version with plain or glazed door. · Version with metallic or Bakelite mounting plate. · ATEX black colour version, plain door. · Total insulation suitable to produce class II assemblies. · Degree of protection IP66. · Impact resistance: IK10 for plain door version, - IK08 for the glazed door. · Self-extinguish: HB40 · 960 ºC test withstanding. · Certifications: · Bureau Veritas - IEC62208 enclosure standard. · UL508A – CAN/CSA-C22.2Polyester plinths ZM 200 mm, stackable 2x200mm, for PLM75, PLM 86, PLM108 enclosuresEnclosures Spare Parts Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: Polyester monobloc universal wall-mounting enclosure - No electrical contact risks. - Suitable for indoor or outdoor use. - Resistant to harsh atmospheres. - Can be used in a large temperature range. - Easy to machine and the machining does not produce corrosion. - Halogen free. - Light weight gives an easy installation. - Long life lasting without maintenance. - Strong : monobloc and IK10. - Assuring a good protection of equipment (IP66). - Integrated canopy, assuring always the same quality. - Reversibility for installation right or left door opening. - Locking system is out the protected volume. - Large door opening (180º). - Suitable for quick installation of DIN rails. - Easy door machining help thanks to the grid pattern on the back of the door. - A broad number of composition accessories. - A broad number of mounting systems, common with steel and stainless steel wall-mounting ranges. - Chassis and accessories for modular distribution. - Customise service: colour, machining, mounting accessories, locks. - Plinths available for big dimensions enclosures – ZM range 200 mm height - Range Application Presentation: · Electrical distribution and Control · Infrastructures and Industry · Indoor, outdoor and harsh environments · Public areas thanks to total insulation – safety · Automation, measurement, distribution and protection · ATEX version for potentially explosive atmosphere

Product Details

Seller Information

Documents

Reviews