
calcActive())">
Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H<gt/>400
NSYAEDRS3DPA6
AEDÂ 12.89
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAEDRS3DPA6
Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H 400
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H<gt/>400
AEDÂ 12.89
Description
Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H 400. Label: Spacial CRN - range: Spacial - device composition: 1 retainer - product or component type: door retainer - device application: multi-purpose - mounting location: on door reinforcement frame - range compatibility: enclosures with a height of less than 400 mm , S3D enclosure , cannot be installed on 19" mounting plates , CRNG version - Range Presentation: A resistant enclosure sheet steel enclosure
- Wide range of sizes : from 200X200X150 to 1400X1000X300.
- Degree of protection : IP 66 for all single door enclosures, IP 55 for double door enclosures.
- External mechanical impact resistance: IK 10 for enclosures with plain door, IK 08 for enclosures with glazed door.
- Paint finish : colour grey RAL 7035.
- Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL.
- A complete range of accessories to answer to all applications.
Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits:
Your ideal universal enclosure easy to work with !
- Global approach universal enclosure with dedicated accessories regarding the application (automatism, electrical distribution, electronic and network).
- IP66 enclosure for single door, IP55 for double door.
- IK10 for plain door and IK08 for glazed door.
- 2 products : CRN and CNRG enclosure (CRNG for big dimensions).
CRN and CRNG are :
- Smart : Door easily removable and reversible , 120° opening, 2 closure points from height 600 mm. Maximum loading: 50 kg/m2. Polyurethane seal.
- Smart : hinges easily released and captive for easier door removal and door reversal.
- Wide choice of inserts to equip the door.
- Secure : welded studs for earth welded on door and body.
- Easy to work with : 4 welded back studs shouldered 10mm to mount chassis.
- Choice : plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis symmetrical chassis, steel cable gland plate, insulated cable gland plate with knock-outs cable gland plate prepared to receive membranes.
- Durable : Epoxy polyester coating, polyurethane seal to guarantee water tightness for years.
- Attractive : paint polyester colour RAL 7035.
- CRNG :
- 3 point lock enclosure.
- Aesthetic similar to CRN enclosure.
- double door version (IP55).
And also...
- Choice : plain door or glazed door.
- Time saving : 56 dimensions ( 39 for CRN and 17 for CRNG) with or without plain chassis (CRNG in customized business),
- Wide range of accessories to fit to all applications... - Range Application Presentation:
- Industrial automation and industrial control
Plain chassis, micro-perforated chassis, perforated chassis ...
- Electrical distribution
Modular chassis (steel and insulated) from 24 modules to 234 modules.
- Electronics and Industrial Networks
19'' fixed or swing frame
Product Details
Activity | PPUES |
---|---|
Part Number | NSYAEDRS3DPA6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account